End of Life announced October 24, 2019 (PCN 19-0189).
Last Time Buy: May 5, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQL1600 is a highly integrated WLAN front-end module designed for 802.11a/n/ac applications. The TQL1600 contains a low noise amplifier (LNA) with bypass mode and a transmit / receive switch.
The architecture and interface are optimized for next generation WLAN integration into high throughput 802.11ac devices providing outstanding stable performance across temperature and voltage range.
Frequency Min(GHz) | 5.15 |
Frequency Max(GHz) | 5.875 |
Functionality | Switch, LNA with Bypass |
Wi-Fi Standards | a/n/ac |
Rx Gain(dB) | 13 |
Vcc(V) | 3.3 |
Rx Current(mA) | 8 |
Package Type | QFN |
Package(mm) | 2.5 x 2.5 x 0.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: