End of Life announced October 22, 2020 (PCN 20-0164).
Last Time Buy: April 30, 2021
Contact your local sales representative for assistance.
Qorvo's TQF7062 is a full WLAN front-end module in an ultra small 2.5mm x 2.5mm footprint package for 802.11ac applications. The TQF7062 contains 5GHz PA, LNA with bypass mode, and an SPDT switch. The architecture and interface are optimized for next generation WLAN integration into handset devices.
The front-end module features chipset-specific compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to the extended battery life of next generation WLAN solutions.
The front-end module is manufactured in Qorvo's high-reliability HBT and E/D pHEMT technologies and is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.
Frequency Min(GHz) | 4.9 |
Frequency Max(GHz) | 5.925 |
Functionality | PA, Switch, LNA with Bypass |
Wi-Fi Standards | n/ac |
11ac Pout(dBm) | 15.5 |
Tx Gain(dB) | 36 |
Rx Gain(dB) | 13 |
11ac EVM(%) | 1.8 |
Vcc(V) | 3.6 |
11ac Current(mA) | 290 |
Package Type | QFN |
Package(mm) | 2.5 x 2.5 x 0.4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: