End of Life announced May 7, 2021 (PCN 21-0102).
Last Time Buy: May 3, 2022
Recommended replacement for new designs: QPB9011, TQM879008
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 99900 | Buy Online > |
Qorvo's TQC9312 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. This amplifier module integrates two gain blocks, a digital-step attenuator (DSA), and a high linearity 0.5 W amplifier. The module has the added feature of integrating all matching components, bias chokes and blocking capacitors. The internal 6-bit DSA provides a 31.5 dB gain control range in 0.5 dB steps, and is controlled with a serial periphery interface.
The TQC9312 features variable gain from 9 dB to 40dB at 3.5 GHz, +44.5 dBm output IP3, and +27.8 dBm P1dB. The module operates from a single +5V supply and is available in a compact 28-pin 6x6 mm leadless SMT package.
The TQC9312 is pin compatible with the TQM879008 (1.5-2.7GHz, 0.5W P1dB) and TQM879006A (1.4-2.7GHz, 0.25W P1dB). This allows one to size the right type of device for specific system level requirements as well as making the DVGA family ideal for applications where a common PCB layout is used for different frequency bands.
Frequency Min(MHz) | 3,300 |
Frequency Max(MHz) | 3,800 |
Attenuation Range(dB) | 31.5 |
OP1dB(dBm) | 27.8 |
OIP3(dBm) | 44.5 |
NF(dB) | 4 |
Voltage(V) | 5 |
Current(mA) | 285 |
Package Type | QFN, 28-pin |
Package(mm) | 6.0 x 6.0 x 1.02 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |