End of Life announced August 10, 2021 (PCN 21-0163).
Last Time Buy: February 21, 2022
Limited stock quantity.
Qorvo's CMD290 is a wideband GaN MMIC distributed low noise amplifier die which operates from 2 to 26 GHz. The broadband device is ideally suited for applications requiring low noise figure performance and high input power survivability. The CMD290 delivers 12.5 dB of gain with a corresponding noise figure of 2.3 dB and an output 1 dB compression point of +19 dBm at 13 GHz. The CMD290 features an RF input survivability of 2 Watts. The amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD290 offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 26 |
Gain(dB) | 12.5 |
NF(dB) | 2.3 |
OP1dB(dBm) | 19 |
OIP3(dBm) | 27 |
Voltage(V) | 10 to 28 |
Current(mA) | 100 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.