Mouser | 184 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGS2352-2-SM is a single-pole, double-throw (SPDT) reflective switch packaged in a 4x4mm ceramic, air-cavity QFN.
Fabricated on Qorvo's 0.25um GaN on SiC production process, the TGS2352-2-SM operates from 0.5-12GHz and can switch up to 20W with low insertion loss and high isolation.
The TGS2352-2-SM performance allows it to be used in a variety of applications across commercial and military markets; low and high power.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Switch Type | SPDT |
Frequency Min(MHz) | 500 |
Frequency Max(MHz) | 12,000 |
Insertion Loss(dB) | < 1 |
Isolation(dB) | -35 |
Switching Speed(ns) | < 35 |
OP0.1dB(dBm) | 43 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 1.42 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: