Mouser | 95 | Buy Online > | |
RELL | 200 | Buy Online > | |
RFMW | 25 | Buy Online > |
Qorvo's TGP2615-SM is a 6-bit digital phase shifter fabricated on Qorvo's high-performance PHT15 GaAs pHEMT process. It operates over 15 to 19 GHz, and provides 360° of phase coverage with a LSB of 5.625°. It also achieves a low RMS phase error of 4°, with 7 dB average insertion loss over all states.
The TGP2615-SM uses positive single-control-line switch logic, eliminating the need for a negative voltage rail or complimentary logic. This, combined with low insertion loss and a high degree of resolution makes the TGP2615-SM ideally suited for applications in phased-array radar and satellite communications.
The device is lead-free and RoHS compliant.
Evaluation boards are available on request.
Type | Digital |
Frequency Min(GHz) | 15 |
Frequency Max(GHz) | 19 |
Insertion Loss(dB) | 7 |
RMS Amplitude Error(dB) | 0.85 |
RMS Phase Error(degrees) | 4 |
Bits | 6 |
Control Voltage(V) | 0, 3.3 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 1.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |