Last Time Buy April 18, 2014.
Please use TGA2526 for new designs.
Qorvo's TGA8310-SCC is a monolithic low noise distributed amplifier which operates from 2 to 20 GHz. Typical noise figure is 4 dB. Nine 122 um gatewidth FETs typically provide 17.5 dBm of output power at 1 dB gain compression and 9 dB typical small signal gain. Typical input return loss is 17 dB from 2 to 20 GHz. Typical output return loss is 20 dB. Ground is provided to the circuitry through vias to the backside metallization
The TGA8310-SCC low noise distributed amplifier is suitable for a variety of wideband electronic warfare (EW) systems such as radar warning receivers, electronic counter measures (ECM), decoys, jammers and phased array systems.
Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. The TGA8310-SCC is supplied in chip form and is assembled using automated equipment.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 20 |
Gain(dB) | 9 |
NF(dB) | 3.5 |
OP1dB(dBm) | 17.5 |
OIP3(dBm) | 27.5 |
Voltage(V) | 5 |
Current(mA) | 60 |
Package Type | Die |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
This product appears in the following application block diagrams: