End of Life announced February 26, 2021 (PCN 21-0055).
Last Time Buy: September 26, 2021
Contact your local sales representative for assistance.
No Applications Support Available
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA4957-SM is a differential input and output optical modulator driver designed to operate at frequencies that target the 40 Gb/s and 100 Gb/s optical markets.
The TGA4957-SM consists of a wideband amplifier assembled in a QFN surface mount package combined with a minimum of external components. A single TGA4957-SM placed between the MUX and Optical Modulator provides OEMs with a differential modulator driver surface mount solution.
The TGA4957-SM provides Metro and Long Haul designers with system critical features such as: low power dissipation, low rail ripple, high voltage drive capability (4 Vpp amplitude adjustable up to 8 Vpp), and very low output jitter.
Several of the bias pins on the TGA4957-SM are internally set to simplify the users PCB design. Alternatively, these same pins can be adjusted by the user, if desired. Duplicate pins are available to enable biasing from either side of the package. The TGA4957-SM can be biased using a minimum of four separate power supplies.
The TGA4957-SM is RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 28 |
Vpp(V) | 4 to 8 |
Gain(dB) | 20 |
3 dB Bandwidth(GHz) | 22 |
Voltage(V) | 5 |
Current(mA) | 470 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: