No Applications Support Available
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 4000 | Buy Online > |
Qorvo's TGA4840-SM is an optical modulator driver amplifier designed for the CFP2 100 Gb/s optical markets. The TGA4840-SM is a compact SMT package with 10dB of gain and 1.5Vpp output power and High BW of 25GHz. The TGA4840-SM provides Client side designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), fast rise and fall times, low output jitter.
The TGA4840-SM finish is lead-free. This part is RoHS compliant. Evaluation boards and bias boards are available upon request.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 32 |
Vpp(V) | 1 to 3 |
Gain(dB) | 10 |
3 dB Bandwidth(GHz) | 25 |
Voltage(V) | 3.3 |
Current(mA) | 50 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: