End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Frequency Min(GHz) | 57 |
Frequency Max(GHz) | 65 |
Gain(dB) | 13 |
NF(dB) | 4 |
Voltage(V) | 3 |
Current(mA) | 41 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.F |
This product appears in the following application block diagrams: