Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA3504-SM is a packaged wideband gain block with adjustable gain control giving the user extra flexibility to fine tune system performance. Operating from 2 to 30 GHz, the TGA3504-SM provides 8 dBm P1dB and 11 dB of small signal gain with return losses of greater than 9 dB.
The TGA3504-SM is fabricated on Qorvo's production 0.15 um GaAs pHEMT process and is offered in a robust 5x5 mm air-cavity QFN. With integrated DC blocking caps and fully matched to 50 ohms, the TGA3504-SM is easily integrated in both commercial and military system architectures.
Lead-free and RoHS compliant.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 30,000 |
Gain(dB) | 12 |
OP1dB(dBm) | 9 |
OIP3(dBm) | 17 |
NF(dB) | 3.4 |
Voltage(V) | 5 |
Current(mA) | 50 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: