End of Life announced August 15, 2016 (PCN 16-0160)
Last Time Buy February 2, 2017.
Contact your local sales representative for assistance.
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
The TQM963001 is a high-performance Bulk Acoustic Wave (BAW) duplexer designed to meet the strict CDMA/LTE requirements for use in the PCS extension band, known as Band Class 14 (BC14), and B25.
TQM963001 is specifically designed to meet the high performance expectations of insertion loss, isolation and triple beat for CDMA systems over the extended bandwidth of BC14/B25 applications under all operating conditions. Due to the exceptional downlink isolation & GPS rejection performance, no uplink SAW filter is required.
The TQM963001 uses common module packaging techniques to achieve the industry standard 2.6 x 2.1 x 0.9 mm footprint. The duplexer exhibits excellent power handling capabilities.
Technology | LowDrift™ BAW |
Frequency(MHz) | 1,882.5, 1,962.5 |
Bandwidth(MHz) | 65 |
Insertion Loss(dB) | 3.8, 5.1 |
I/O Configuration | SE/SE |
Package Type | SMT |
Package(mm) | 2.6 x 2.1 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |