Mouser | 19 | Buy Online > | |
RELL | 5 | Buy Online > | |
RFMW | 43 | Buy Online > |
Qorvo's TGA2704-SM is a high power amplifier package fabricated on Qorvo’s production 0.25um pHEMT GaAs process. The TGA2704-SM operates from 9 –11 GHz, provides 7 W of saturated output power with 21 dB of small signal gain and 40% power–added efficiency.
The TGA2704-SM features a ceramic QFN de-signed for surface mount to a printed circuit board.
Fully matched to 50 Ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2704-SM is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 9 |
Frequency Max(GHz) | 11 |
Pout(W) | 8 |
Gain(dB) | 21 |
PAE(%) | 40 |
Voltage(V) | 9 |
Current(mA) | 1,050 |
Package Type | QFN |
Package(mm) | 7.0 x 7.0 x 1.27 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: