End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: CMD291P4
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 833 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 6 | Buy Online > |
Qorvo's TGA2521-SM is a three stage high power amplifier MMIC using Qorvo's proven 0.25 um power pHEMT process. The TGA2521-SM is designed to support a variety of millimeter wave applications including point-to-point digital radio and other K band linear gain applications.
The TGA2521-SM provides 23.5 dBm nominal output power at 1 dB compression across 17 - 24 GHz. Typical small signal gain is 20 dB at 17 GHz and 20 dB at 23 GHz.
The TGA2521-SM requires minimum off-chip components. Each device is DC and RF tested for key parameters. The device is available in a 4 x 4 mm plastic QFN package that is lead-free and RoHS compliant.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 24 |
Pout(W) | 0.25 |
Gain(dB) | 20 |
Voltage(V) | 5 |
Current(mA) | 320 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |