Please contact Qorvo Sales for details
Frequency Min(GHz) | 23 |
Frequency Max(GHz) | 29 |
Gain(dB) | 17 |
NF(dB) | 3.1 |
OP1dB(dBm) | 15 |
OIP3(dBm) | > 22 |
Voltage(V) | 5 |
Current(mA) | 50 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: