Mouser | 107 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's QPQ1028 is an exceptionally high performance SAW Dual Filter for L1/L2 bands. This filter is housed in a compact 5 x 5 mm package. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for GPS applications.
The QPQ1028 is part of Qorvo's extensive portfolio of RF Filters.
Technology | SAW |
Type | GPS |
Bands | L1, L2 |
Frequency(MHz) | 1563.42 - 1587.42, 1215.6 - 1239.6 |
Bandwidth(MHz) | 24 |
Insertion Loss(dB) | 3.5dB max |
I/O Configuration | Single Input, Single Output |
Package Type | SMP |
Package(mm) | 5 x 5 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |