End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA1073G-SCC is a three stage MPA MMIC design using Qorvo's proven 0.25 um Power pHEMT process. The TGA1073G-SCC is designed to support a variety of millimeter wave applications including point-to-point digital radio and point-to-multipoint communications.
The three stage design consists of a 200 um input device driving a 480 um interstage device followed by an 800 um output device. The TGA1073G-SCC provides 25 dBm nominal output power at 1 dB compression across 19 - 27 GHz. Typical small signal gain is 22 dB.
The TGA1073G-SCC requires minimum off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form.
Frequency Min(GHz) | 19 |
Frequency Max(GHz) | 27 |
Pout(W) | 0.25 |
Gain(dB) | 22 |
OIP3(dBm) | 32 |
Voltage(V) | 5 to 7 |
Current(mA) | 220 |
Package Type | Die |
Package(mm) | 2.55 x 1.15 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |