End of Life announced October 27, 2016 (PCN 16-0263).
Last Time Buy February 23, 2018.
Recommended replacement for new designs: QPA1013, TGA2963.
Contact your local sales representative for assistance.
Qorvo's TGA2501-TS is a wideband power amplifier fabricated on Qorvo's production-released 0.25um power pHEMT process. Operating from 6 to 18 Ghz, it achieves 34.5 dBm of saturated output power, 25% efficiency and 24 dB of small signal gain. The TGA2501-TS is pre-assembled to a CuMo carrier (or thermal spreader) for improved thermal management and ease of handling. Using AuSn solder and a vacuum reflow process, attachment is made with minimal voiding and screened via x-ray to ensure acceptable attach.
Fully matched to 50 Ohms, RoHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2501-TS is ideally suited to support both commercial and defense related opportunities. The TGA2501-TS is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.
Frequency Min(MHz) | 6,000 |
Frequency Max(MHz) | 18,000 |
Gain(dB) | 24 |
Voltage(V) | 8 |
Current(mA) | 1,200 |
Package Type | Die on Cu/Mo |
Package(mm) | 4.45 x 3.03 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.C |
This product appears in the following application block diagrams: