Replacement for TAT7467H.
Mouser | 991 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TAT7467E1F is a 75 ohm, fully integrated, single-die differential RF Amplifier covering medium power applications in the CATV band. The TAT7467E1F includes on-chip linearization to improve 3rd order distortion performance while maintaining low power consumption on a +5 V supply. It is fabricated using 6 inch GaAs pHEMT technology to optimize performance and cost.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 18 |
Pout(dBmV) | 40 |
CSO(dBc) | -75 |
CTB(dBc) | -70 |
XMOD(dBc) | -82 |
NF(dB) | 4.7 |
Voltage(V) | 5 |
Current(mA) | 380 |
Package Type | SOIC-8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |