End of Life announced Jul 13, 2016 (PCN 16 -0151).
Last Time Buy Jan 22, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SDA7000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) driver amplifier die designed for use as a Mach Zehnder Modulated (MZM) laser driver employing single-ended (SE) architectures with VP (V-pi) ranging from 4V to 8V, driver for 4Gbps x 28Gbps parallel combined 100Gbps optical networks, broadband automated test equipment (ATE), instrumentation, military, and aerospace applications.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 40,000 |
Gain(dB) | 11 |
OP1dB(dBm) | 21 |
OIP3(dBm) | 32 |
NF(dB) | 5 |
Voltage(V) | 5 |
Current(mA) | 200 |
Package Type | Die |
Package(mm) | 2.4 x 1.21 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |