QM22246

    Wi-Fi Extractor Filter

    Discontinued >

    End of Life announced September 8, 2023 (PCN 23-0123).
    Last Time Buy: July 13, 2024
    Recommended replacement for new designs: QM22266
    Contact your local sales representative for assistance.

    Key Features

    • Low insertion loss and high attenuation over full bandwidth and operating conditions
    • Rejection in WLAN band of 10 dB minimum
    • Single antenna port, diplexing
    • Performance -30 C to 85 C
    • RoHS compliant, Pb-free module package

    Typical Applications

      • WLAN and B7 FDD and B38, B40 & B41 TDD-LTE applications
      • LTE handset, datacards, mobile routers
    Bands 2.4 GHz Wi-Fi, Cellular
    Package Type Leadless SMT
    Package(mm) 1.5 x 1.1 x 0.7