End of Life announced Jul 13, 2016 (PCN 16 -0151).
Last Time Buy Jan 22, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SDA5000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) distributed driver amplifier designed to support a wide array of high frequency commercial military and space applications. They are ideal for wideband amplifier gain blocks broadband test equipment (ATE) military and aerospace applications.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 35,000 |
Gain(dB) | 11.8 |
OP1dB(dBm) | 15 |
OIP3(dBm) | 25 |
NF(dB) | 4 |
Voltage(V) | 6.5 |
Current(mA) | 100 |
Package Type | Die |
Package(mm) | 2.2 x 1.45 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |