Please use ACT4752 for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.
Qorvo's ACT4524 is a wide input voltage, high efficiency step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode.
ACT4524 has separated output current limits for dual port Cigarette Lighter Adapter (CLA) applications. With the separated current limits, the CLA can meet Apple's MFI standard.
The product provides up to 3.5 A output current at 125 kHz switching frequency. ACT4524 utilizes adaptive drive technique to achieve good EMI performance while maintain 90% efficiency at full load for mini-size CLA designs. ACT4524 also has built-in hiccup mode output short circuit protection. The average output current is reduced to below 6 mA when output is shorted to ground. Other features include output over-voltage protection and thermal shutdown.
ACT4524 is available in a SOP-8EP package and requires very few external components for operation.
Topology | Step-Down |
Min Input Voltage(V) | 4.5 |
Max Input Voltage(V) | 36 |
Max Output Current(A) | 3.5 |
Frequency(kHz) | 125 |
ActiveCharge™ with Qualcomm QC 2.0 | No |
AEC-Q100 | No |
Cable Compensation | Yes |
Sensorless CC Control | Yes |
Package Type | SOP-8EP |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |