End of Life announced Jul 13, 2016 (PCN 16 -0151).
Last Time Buy Jan 22, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SDA2000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) distributed driver amplifier die designed to support a wide array of high frequency commercial, military, and space applications. They are ideal for wideband amplifier gain blocks, modulators, clock drivers, broadband automated test equipment (ATE), military, and aerospace applications.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 22,000 |
Gain(dB) | 12 |
OP1dB(dBm) | 24 |
OIP3(dBm) | 38 |
NF(dB) | 6 |
Voltage(V) | 8 |
Current(mA) | 410 |
Package Type | Die |
Package(mm) | 3.1 x 1.45 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |