End of Life announced February 27, 2017 (17-0027).
Last Time Buy June 10, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SBB-3082S is a high-performance InGaP HBT MMIC amplifier utilizing Darlington configuration with an active bias network in a hermetic package. The active bias network provides stable current over temperature and Beta process variations. The SBB-3082S is designed for high linearity gain block military and industrial applications requiring excellent gain flatness, small size, minimal external components and hermetic packaging. Qorvo can provide various levels of device screening for military or high-reliability space applications.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 16.4 |
OP1dB(dBm) | 15.1 |
OIP3(dBm) | 29 |
NF(dB) | 4 |
Voltage(V) | 5 |
Current(mA) | 42 |
Package Type | SMT-2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: