End of Life announced Dec 11, 2017 (17-0204).
Last Time Buy Dec 8, 2017.
Contact your local sales representative for assistance.
Qorvo's TGL2207 is a high power, wideband MMIC GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2207 does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2207 operates from 2 to 5 GHz and achieves low insertion loss of 0.5 dB and return loss of 15 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of 16 dBm.
The TGL2207 has a protective surface passivation layer providing environmental robustness and is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 5 |
Insertion Loss(dB) | < 0.5 |
Flat Leakage(dBm) | 16 |
Package Type | Die |
Package(mm) | 2.5 x 2.0 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: