Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFFM8255 is a front end module (FEM) that integrates a single pole triple throw switch (SP3T) and an LNA with bypass designed for WiFi 802.11b/g/n systems. The ultra-small factor and integrated matching minimizes layout area in the customer’s applications. Performance is focused on integration while balancing the loss and sensitivity needs of leading edge device platforms.
Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 2.5 |
Functionality | Switch, LNA with Bypass |
Wi-Fi Standards | b/g/n |
LNA Gain(dB) | 13 |
LNA NF (incl switch)(dB) | 2.5 |
Vcc(V) | 3.3 |
Package Type | QFN |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |