Last Time Buy May 15, 2018.
Contact your local sales representative for assistance.
Qorvo's RFFM8251 provides a complete integrated Switch + LNA solution in a single Front End Module (FEM) for WiFi 802.11b/g/n/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer applications. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8251 integrates a Single Pole Three Throw (SP3T) Transmit/Receive (T/R) Switch and a 2.5GHz Low Noise Amplifier (LNA) with bypass mode. The device is provided in a 2.0mm x 2.0mm x 0.33mm 12-pin QFN package.