End of Life announced April 17, 2023 (PCN 23-0060).
Last Time Buy: November 10, 2023
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFFM8250 provides a complete integrated Switch + LNA solution in a single Front End Module (FEM) for WiFi 802.11b/g/n/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer applications. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8250 integrates a Single Pole Three Throw (SP3T) Transmit/Receive (T/R) Switch and a 2.5GHz Low Noise Amplifier (LNA) with bypass mode. The device is provided in a 1.75mm x 1.75mm x 0.33mm 10-pin QFN package.
Frequency Min(GHz) | 2.412 |
Frequency Max(GHz) | 2.484 |
Functionality | Switch, LNA with Bypass |
Wi-Fi Standards | b/g/c and ISM |
LNA Gain(dB) | 13 |
LNA NF (incl switch)(dB) | 2.3 |
Vcc(V) | 3.0 to 5.0 |
11g/n Current(mA) | 9 |
11b Current(mA) | 9 |
Package Type | QFN |
Package(mm) | 1.75 x 1.75 x 0.33 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: