End of Life announced October 24, 2019 (PCN 19-0190).
Last Time Buy: May 10, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFFM8200 provides a complete integrated solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n and Bluetooth® systems. The ultra small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8200 integrates a 2.4GHz Power Amplifier (PA), Low Noise Amplifier (LNA) with bypass mode, power detector coupler for improved accuracy, and some filtering for harmonic rejection. The device is provided in a 3mm x 3mm x 1.0mm, 16-pin package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n Wi-Fi RF systems.
Frequency Min(GHz) | 2.412 |
Frequency Max(GHz) | 2.484 |
Functionality | PA, Switch, LNA with Bypass |
Wi-Fi Standards | b/g/n |
11g/n Pout(dBm) | n=18 |
11b Pout(dBm) | 21 |
11b/g/n Gain(dB) | 26.5 |
11g/n EVM(%) | 2 |
LNA Gain(dB) | 13 |
LNA NF (incl switch)(dB) | 2 |
Vcc(V) | 3.0 to 4.8 |
11g/n Current(mA) | 195 |
11b Current(mA) | 200 |
Package Type | Laminate |
Package(mm) | 3 x 3 x 1.05 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: