End of Life announced August 12, 2021 (PCN 21-0166).
Last Time Buy: February 20, 2022
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFFM4503 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11a/n/ac systems. The ultra-small factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components. Performance is focused on linear output power under a number of conditions including duty cycle and packet length while balancing power consumption needs of leading edge device platforms. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost.
The RFFM4503 integrates a 5GHz power amplifier (PA), single pole two throw switch (SP2T) and an LNA with bypass. The device is provided in a 3.0mm x 3.0mm x 1.0mm, 16-pin laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11a/n/ac Wi-Fi RF systems.
Frequency Min(GHz) | 4.9 |
Frequency Max(GHz) | 5.85 |
Functionality | PA, Switch, LNA with bypass |
Wi-Fi Standards | Wi-Fi 5 |
Vcc(V) | 3.3 to 4.2 |
11ac Pout(dBm) | 18 |
11ac EVM(dB) | 1.8 |
11ac Current(mA) | 260 |
Tx Gain(dB) | 29.5 |
Rx Gain(dB) | 12 |
NF(dB) | 2.5 |
Bypass Loss(dB) | -7 |
Package Type | Laminate |
Package(mm) | 3.0 x 3.0 x 1.00 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: