End of Life announced December 4, 2017 (PCN 17-0201).
Last Time Buy June 15, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 27600 | Buy Online > |
Qorvo's RFFM4202 is a 1x1 SISO module that is intently specified to address IEEE 802.11b/g/n Wi-Fi 2.4GHz to 2.5GHz customer premises equipment (CPE) applications. The module has an integrated three-stage linear power amplifier, Tx harmonic filtering and SPDT switch. The RFFM4202 has fully matched input and output for a 50 ohm system and incorporates matching networks optimized for linear output power and efficiency. The RFFM4202 is housed in a 6mm x 6mm laminate.
Frequency Min(GHz) | 2.412 |
Frequency Max(GHz) | 2.484 |
Functionality | PA+SW+LNA |
Wi-Fi Standards | b-n |
Vcc(V) | 5 |
11n Pout(dBm) | 27.5 |
11n EVM(%) | 2.5 |
11n Current(mA) | 925 |
Tx Gain(dB) | 34 |
NF(dB) | 0.8 |
Package Type | Laminate |
Package(mm) | 6 X 6 X 0.97 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |