End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1900 | Buy Online > |
Qorvo's RFFM4201 is a 1 x 1 SISO module that is intently specified to address IEEE 802.11b/g/n Wi-Fi 2.4GHz to 2.5GHz customer premises equipment (CPE) applications. The module has an integrated three-stage linear power amplifier, Tx harmonic filtering and SPDT switch. The RFFM4201 has fully matched input and output for a 50 ohm system and incorporates matching networks optimized for linear output power and efficiency. The RFFM4201 is housed in a 6mm x 6mm laminate.
Frequency Min(GHz) | 2.412 |
Frequency Max(GHz) | 2.484 |
Functionality | PA + SW |
Wi-Fi Standards | b-n |
Vcc(V) | 5 |
11n Pout(dBm) | 25.5 |
11n EVM(%) | 2.5 |
11n Current(mA) | 435 |
Tx Gain(dB) | 34 |
NF(dB) | 0.8 |
Package Type | Laminate |
Package(mm) | 6 X 6 X 0.97 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |