Last Time Buy October 8, 2017.
Contact your local sales representative for assistance.
See our newer products: RF3514 and RF3533.
Qorvo's RF7413 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 ohm WCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 3 which operates in the 1710MHz to 1785MHz frequency band. The RF7413 has a digital control pin which enables a low power mode to reduce amplifier gain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7413 (Band 3) meets the spectral linearity requirements of High Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), and Long Term Evolution (LTE) data transmission. The RF7413 is assembled in a 10-pin, 3mm x 3mm module.
Standards | HSDPA/HSUPA/HSPA+/LTE |
Bands | Band 3 |
Gain(dB) | 27 |
Pout(dBm) | 28 |
ACLR(dBc) | -40 |
PAE(%) | 41 |
Voltage(V) | 3.4 |
Package Type | Laminate MCM |
Package(mm) | 3 x 3 x 1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |