End of Life announced April 20, 2017 (PCN17-0065).
Last Time Buy October 30, 2017.
Contact your local sales representative for assistance.
Qorvo's RF6288 is a high-power, high-efficiency dual-path linear amplifier module specifically W-CDMA transmitters used in UMTS mobile systems. This module uses a balanced PA architecture which makes it load insensitive. The device is manufactured on an advanced BiFET HBT process, and was designed for use as the final RF amplifier stage in 3V UMTS handset equipment, spread-spectrum systems, and other transmitter applications. The high band PA frequency coverage is 1710MHz to 1980MHz and the low band PA is 824MHz to 915MHz. The RF6288 has a common analog bias control pin to reduce idle current at lower output power levels. In addition the RF6288 has implemented an integrated power coupler for each PA with good directivity. The RF6288 is assembled in a 28-pin, 4.0mm x 7.0mm, laminate package.
Standards | 3G UMTS |
Bands | Band 1, 2, 4, 5, 8 |
Gain(dB) | 27 |
Pout(dBm) | 26.8 |
ACLR(dBc) | -36 |
PAE(%) | 36 |
Voltage(V) | 3.4 |
Package Type | Laminate MCM |
Package(mm) | 4 x 7 x 1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |