Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF5605 is a 1 x 1 MIMO module that is intently specified to address IEEE 802.11b/g/n Wi-Fi 2.4GHz to 2.5GHz customer premises equipment (CPE) applications. The module has an integrated three-stage linear power amplifier, Tx harmonic filtering and SPDT switch. The RF5605 has fully matched input and output for a 50 ohm system and incorporates matching networks optimized for linear output power and efficiency. The RF5605 is housed in a 6mm x 6mm laminate.
Frequency Min(GHz) | 2.412 |
Frequency Max(GHz) | 2.484 |
Functionality | PA + SW |
Wi-Fi Standards | b-n |
Vcc(V) | 5 |
11n Pout(dBm) | 27 |
11n EVM(%) | 2.5 |
11n Current(mA) | 900 |
Tx Gain(dB) | 35 |
Bypass Loss(dB) | 0.8 |
Package Type | Laminate |
Package(mm) | 6 X 6 X 0.97 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |