End of Life announced February 11, 2021 (PCN 21-0039).
Last Time Buy: October 1, 2021
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF5540 is designed specifically for high-performance Wi-Fi applications in the 5GHz ISM band. This module integrates the LNA with bypass and an SPDT switch of a Front End solution. The integrated input and output match reduces the number of external components keeping cost down and utilizing minimum layout area for implementation. The RF5540 is provided in a 2mm x 2mm x 0.5mm, 12-pin QFN package. This LNA + Switch front-end solution meets or exceeds the specification requirements of IEEE 802.11a/n/ac RF systems.
Frequency Min(GHz) | 4.9 |
Frequency Max(GHz) | 5.85 |
Functionality | Switch, LNA with Bypass |
Wi-Fi Standards | a |
Rx Gain(dB) | 16 |
Vcc(V) | 3.6 |
11a/n Current(mA) | 17 |
Rx Current(mA) | 17 |
Package Type | QFN |
Package(mm) | 2.0 x 2.0 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |