End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF5515 is a high performance Low Noise Amplifier design for 802.11a/n applications (4.9GHz to 5.85GHz) and other portable consumer electronics. This miniature LNA features a high dynamic range and high intercept point with low current consumption around 12mA. The LNA is DC blocked and internally matched to 50 ohm at input and output pins. The IC is featured in a 2.2mm x 2.2mm x 0.5mm module compatible plastic package.
Frequency Min(GHz) | 4.9 |
Frequency Max(GHz) | 5.85 |
Gain(dB) | 11 |
NF(dB) | 1.7 |
OP1dB(dBm) | 10 |
Voltage(V) | 3.3 |
Current(mA) | 11 |
Package Type | QFN |
Package(mm) | 2.2 x 2.2 x 0.5 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: