End of Life announced June 7, 2021 (PCN 21-0122).
Last Time Buy: January 21, 2022
Contact your local sales representative for assistance.
Qorvo's RF5506 provides a complete integrated solution in a single Front-End Module (FEM) for Wi-Fi 802.11a/n systems. The ultra small form factor and integrated matching minimizes the layout in the customer's application and greatly reduces the number of external components to only one bypass capacitor for supply decoupling. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RF5506 integrates Power Amplifier (PA), Low Noise Amplifier (LNA), and a power detector coupler for improved accuracy. The device is provided in a 3 mm x 3 mm x 0.5 mm, 16-pin package. This module meets or exceeds the RF Front End needs of IEEE 802.11a/n Wi-Fi RF systems.
Frequency Min(GHz) | 5.15 |
Frequency Max(GHz) | 5.85 |
Functionality | PA, Switch, LNA |
Wi-Fi Standards | a/n |
11a/n Pout(dBm) | 15.5 |
Tx Gain(dB) | 32 |
Rx Gain(dB) | 14 |
11a/n EVM(%) | 2.5 |
Vcc(V) | 3.3 |
11a/n Current(mA) | 175 |
Rx Current(mA) | 10 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |