End of Life announced August 21, 2019 (PCN 19-0146).
Last Time Buy: March 1, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1890000 | Buy Online > |
Qorvo's RF5501 is designed specifically for high-performance Wi-Fi applications in the 2.4GHz to 2.5GHz ISM band, including Personal Media Players (PMPs), digital cameras, and Wi-Fi enabled handsets. The RF5501 integrates the LNA with bypass and an SP3T switch of a front end solution for Wi-Fi and Bluetooth® combination systems. The integrated input and output match reduces the number of external components, keeping cost down and utilizing minimum layout area for implementation. The RF5501 is provided in a 2mm x 2mm x 0.5mm, 12-pin QFN package. This LNA + Switch front end solution meets or exceeds the specification requirements of IEEE 802.11 b/g/n Wi-Fi RF systems.
Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 2.5 |
Functionality | Switch, LNA with Bypass |
Wi-Fi Standards | b/g/n |
11g/n Pout(dBm) | 23 |
11b Pout(dBm) | 23 |
LNA Gain(dB) | 11 |
LNA NF (incl switch)(dB) | 2 |
Vcc(V) | 3.0 to 4.5 |
11g/n Current(mA) | 7 |
11b Current(mA) | 7 |
Package Type | QFN |
Package(mm) | 2 x 2 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: