End of Life announced April 8, 2019 (PCN 19-0063).
Last Time Buy June 30, 2020.
Contact a sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF5373 is a linear driver/amplifier that meets the FCC and ETSI requirements for operation in the 2.4GHz to 2.5GHz (IEEE802.11b/g/n and Bluetooth® Class 1) bands. Operating from a single 1.8V to 3.6V supply, the amplifier will easily be incorporated into Wi-Fi designs with minimal external components. The device is provided in a 2.2 mm x 2.2 mm x 0.6 mm, 8-pin, QFN with a backside ground.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | Wi-Fi 4 |
Vcc(V) | 3.3 |
Package Type | QFN |
Package(mm) | 2.2 x 2.2 x 0.6 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |