End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Qorvo's RF5345 provides a complete integrated solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n and Bluetooth® systems. The ultra small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RF5345 integrates a 2.4GHz Power Amplifier (PA), Low Noise Amplifier (LNA) with bypass mode, power detector coupler for improved accuracy, a 2170MHz notch filter for coexistence with cellular radios, and additional filters for harmonic rejection. The RF5345 is capable of receiving Wi-Fi and Bluetooth® simultaneously. The device is provided in a 3.0mm x 3.0mm x 0.5mm, 16-pin package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n Wi-Fi RF systems.
Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 2.5 |
Functionality | PA, Switch, LNA with Bypass |
Wi-Fi Standards | b/g/n |
11g/n Pout(dBm) | g=17 |
11b Pout(dBm) | 20 |
11b/g/n Gain(dB) | 25 |
11g/n EVM(%) | 3.3 |
LNA Gain(dB) | 10.5 |
LNA NF (incl switch)(dB) | 2.8 |
Vcc(V) | 3.0 to 4.8 |
11g/n Current(mA) | g=150 |
11b Current(mA) | b=200 |
Package Type | QFN |
Package(mm) | 3 x 3 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |