End of Life announced June 12, 2019 (PCN 19-0102).
Last Time Buy: December 21, 2019
Contact your local sales representative for assistance.
Mouser | 2404 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF5102 is a linear medium-power high-efficiency two-stage amplifier IC designed specifically for battery-powered Wi-Fi applications such as PC cards mini PCI and compact flash applications. The device is designed for use as the final RF amplifier in 2.5 GHz OFDM and other spread-spectrum transmitters. The device is provided in a 16-pin QFN with a backside ground. The RF5102 is designed to maintain linearity over a wide range of supply voltage and power output.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | b/g/n |
Vcc(V) | 3.0 to 5.0 |
11b/g Pout(dBm) | 21 |
11b/g EVM(%) | 3 |
11b/g Current(mA) | 210 |
11n Pout(dBm) | 21 |
11n EVM(%) | 3.3 |
11n Current(mA) | 185 |
Gain(dB) | 28 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |