End of Life announced May 1, 2024 (PCN 24-0056).
Last Time Buy: December 20, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's RF3515 single-band linear power amplifier supports B5 (824-849MHz) in 3.4V, 50 ohm mobile equipment designed for 3G UMTS transmit. RF3515 meets the spectral linearity requirements of HSDPA, HSUPA and HSPA+ SDPA, with high power added efficiency. Two digital control pins selects high, medium or low power modes to optimize performance and current drain at different power levels. RF3515 integrates a directional coupler that eliminates the need for an external discrete coupler.
Standards | WCDMA |
Bands | Band 5 |
Gain(dB) | 28 |
Pout(dBm) | 27.5 |
ACLR(dBc) | -41 |
PAE(%) | 41 |
Voltage(V) | 3.4 |
Package Type | Laminate MCM |
Package(mm) | 2 x 2.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |