End of Life announced March 4, 2021 (PCN 21-0058).
Last Time Buy: September 12, 2021
Contact your local sales representative for assistance.
Qorvo's RF3512 single-band linear power amplifier supports B2 (1850-1910MHz) in 3.4V, 50 ohm mobile equipment designed for 3G UMTS transmit. RF3512 meets the spectral linearity requirements of HSDPA, HSUPA and HSPA+ SDPA, with high power added efficiency. Two digital control pins select selects high, medium or low power modes to optimize performance and current drain at different power levels. RF3512 integrates a directional coupler that eliminates the need for an external discrete coupler.
Standards | WCDMA |
Bands | Band 2 |
Gain(dB) | 28 |
Pout(dBm) | 27.5 |
ACLR(dBc) | -41 |
PAE(%) | 41 |
Voltage(V) | 3.4 |
Package Type | Laminate MCM |
Package(mm) | 2 x 2.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |