RF3511

    1920 - 1980 MHz, 3 V WCDMA Band 1 Power Amplifier Module

    Discontinued >

    End of Life announced May 1, 2024 (PCN 24-0056).
    Last Time Buy: December 20, 2024
    Contact your local sales representative for assistance.

    Key Features

    • Band 1 Operation
    • HSDPA /HSUPA/HSPA+
    • Linear Output Power to 27.5 dBm
    • High Efficiency 41% at 27.5 dBm
    • 3 Power Mode Operation
    • Integrated Power Coupler
    • No External DC Block Needed
    • Digital Control Interface
    • Ultra Small and Low Profile Package

    Qorvo's RF3511 single-band linear power amplifier supports B1 (1920-1980MHz) in 3.4V, 50 ohm mobile equipment designed for 3G UMTS transmit. RF3511 meets the spectral linearity requirements of HSDPA, HSUPA and H SDPA, HSPA+ with high power added efficiency. Two digital control pins select selects high, medium or low power modes to optimize performance and current drain at different power levels. RF3511 integrates a directional coupler that eliminates the need for an external discrete coupler.

    Typical Applications

      • WCDMA/HSPDA/HSUPA/HSPA+ Wireless Handsets and Data Cards
    Standards 3G UMTS
    Bands Band 1
    Gain(dB) 28
    Pout(dBm) 27.5
    ACLR(dBc) -41
    PAE(%) 41
    Voltage(V) 3.4
    Package Type Laminate MCM
    Package(mm) 2 x 2.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.G