End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF2044A functional replacement is QPA6489A.
Contact a sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF2044A is a general purpose, low-cost RF amplifier IC. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process, and has been designed for use as an easily-cascadable 50 ohm gain block. Applications include IF and RF amplification in wireless voice and data communication products operating in frequency bands up to 6000MHz. The device is self-contained with 50 ohm input and output impedances and requires only two external DC biasing elements to operate as specified
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 18.5 |
OP1dB(dBm) | 17.5 |
OIP3(dBm) | 32 |
NF(dB) | 3.5 |
Voltage(V) | 5.9 |
Current(mA) | 65 |
Package Type | Micro-X |
Package(mm) | 0.07 x 0.07 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: