Qorvo's RF1613A is a low loss, high isolation SP3T switch with performance optimized for GSM, CDMA, WCDMA, & LTE applications requiring high linearity. The RF1613A is compatible with +1.3V control logic, which is a key requirement for most cellular transceivers. This part is packaged in a compact 1.8mm x 1.8mm, 12-pin, QFN package which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).
Switch Type | SP3T |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 2,700 |
Insertion Loss(dB) | 0.3 |
Isolation(dB) | 30 |
IIP2(dBm) | 128 |
IIP3(dBm) | 74 |
Voltage(V) | 3 |
Package Type | QFN |
Package(mm) | 1.8 x 1.8 |
ECCN | 5A991.G |