Mouser | 3494 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 4821 | Buy Online > |
The QPL9096 is a high-linearity, ultra low-noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.95 GHz, the amplifier typically provides 22 dB gain, +33.5 dBm OIP3, and 0.7 dB noise figure while drawing 60 mA current from a +4.2 V supply. The QPL9096 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias to maintain high performance over temperature.
The QPL9096 is optimized for the 1.7 -2.7 GHz frequency band and is targeted for wireless infrastructure. The QPL9096 is packaged in a 2 x 2 mm DFN.
Frequency Min(GHz) | 1.7 |
Frequency Max(GHz) | 2.7 |
Gain(dB) | 22 |
NF(dB) | 0.7 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 34 |
Voltage(V) | 4.2 |
Current(mA) | 60 |
Package Type | DFN |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: