Contact your local sales representative for more information.
Mouser | 245 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 3950 | Buy Online > |
Qorvo's QPC8019Q is a low loss, high isolation SPDT switch with performance optimized for LTE, Wi-Fi Tx/Rx applications up to 8 GHz and general switching applications. The QPC8019Q is controlled by 1 bit GPIO in a compact 0.7 mm x 1.1 mm 6-pin module, which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 617 |
Frequency Max(MHz) | 8,000 |
Insertion Loss(dB) | 0.6 @ 6000 MHz |
Isolation(dB) | 27 @ 6000 MHz |
Switching Speed(ns) | 240 |
IP0.1dB(dBm) | 31 |
Control Lines(#) | 1 |
Voltage(V) | 1.8 |
Current(mA) | 0.04 |
Package Type | Laminate |
Package(mm) | 0.7 x 1.1 x 0.44 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |